IESNA:LM-63-2002
[TEST]P941970
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51995
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4743 4713.3 4651.1 4597.1 4583.5 4588.9 4605.2 4634.9 4661.9 4670
4672.7 4713.3 4797 4934.9 5164.6 5488.9 5883.5 6359.1 6967.2 7691.5
8513.1 9518.4 10737.3 12123.7 13615.5 15218.1 16755.9 17472 16423.5 12691.2
6905 1948.5 597.3 354 202.7 83.8 0
4743 4726.8 4661.9 4607.9 4594.4 4597.1 4613.3 4643 4667.3 4675.4
4680.8 4724.1 4805.1 4951.1 5175.4 5502.4 5902.4 6380.7 7005 7729.3
8577.9 9613 10880.5 12237.2 13756 15399.2 16904.5 17553.1 16258.6 12407.4
6583.4 1826.9 578.3 324.3 189.2 75.7 0
4743 4721.4 4659.2 4602.5 4578.1 4580.8 4588.9 4605.2 4616 4626.8
4643 4688.9 4775.4 4913.3 5140.3 5440.3 5824 6278 6864.5 7580.7
8475.2 9594.1 10907.5 12366.9 13880.3 15485.7 17001.8 17790.9 16831.5 13402
7956.3 2935 783.7 389.2 229.7 89.2 0
4743 4710.6 4651.1 4588.9 4556.5 4548.4 4553.8 4556.5 4556.5 4575.4
4602.5 4653.8 4740.3 4875.4 5070 5356.5 5737.5 6202.4 6788.8 7502.3
8469.8 9626.5 11102.1 12764.2 14466.8 16137 17696.4 18577.4 18090.9 15555.9
10680.5 5167.3 1556.7 567.5 275.7 86.5 0
4743 4710.6 4653.8 4588.9 4548.4 4540.3 4545.7 4545.7 4545.7 4567.3
4616 4661.9 4734.9 4851.1 5026.8 5291.6 5675.4 6153.7 6742.9 7494.2
8486 9807.6 11512.9 13531.7 15607.3 17466.6 18966.6 19917.9 20031.4 18734.1
14939.7 8986 3816 972.9 327 75.7 0
4743 4702.5 4645.7 4580.8 4537.6 4529.5 4537.6 4548.4 4548.4 4570
4621.4 4659.2 4716 4840.3 5026.8 5291.6 5664.6 6153.7 6753.7 7545.5
8580.6 10002.2 11910.2 14237.1 16599.1 18650.4 20153 21271.8 21958.3 21520.5
18653.1 13096.6 6272.6 1970.2 418.9 97.3 0
4743 4710.6 4651.1 4583.5 4540.3 4529.5 4534.9 4545.7 4545.7 4567.3
4616 4667.3 4740.3 4859.2 5043 5313.2 5691.6 6167.2 6761.8 7513.1
8505 9829.2 11542.6 13531.7 15585.7 17485.6 19053 20144.9 20290.8 18863.9
15283 9331.9 3667.4 945.9 273 73 0
4743 4716 4659.2 4591.6 4548.4 4537.6 4545.7 4553.8 4561.9 4583.5
4618.7 4675.4 4767.3 4905.1 5102.4 5375.4 5761.9 6232.1 6818.6 7553.7
8526.6 9753.5 11237.2 12856.1 14512.7 16185.6 17772 18661.2 18053.1 15677.5
10985.9 5280.8 1575.6 591.9 281.1 86.5 0
4743 4724.1 4664.6 4599.8 4564.6 4559.2 4570 4591.6 4610.6 4629.5
4653.8 4702.5 4797 4945.7 5167.3 5472.7 5853.7 6315.9 6894.2 7594.2
8480.6 9580.6 10869.7 12277.7 13747.9 15337 16899.1 17685.5 16858.6 14020.9
8859 3480.9 997.2 475.7 254 102.7 0
4743 4729.5 4667.3 4602.5 4572.7 4570 4588.9 4626.8 4659.2 4678.1
4697 4745.7 4834.9 4986.2 5218.6 5545.7 5945.6 6429.4 7024 7742.8
8575.2 9610.3 10802.1 12139.9 13561.4 15137 16637 17226.1 16112.7 12507.4
6853.7 2064.8 629.7 318.9 170.3 67.6 0
4743 4726.8 4667.3 4602.5 4572.7 4572.7 4591.6 4626.8 4661.9 4678.1
4694.3 4734.9 4826.8 4970 5199.7 5518.6 5915.9 6421.3 7018.5 7699.6
8518.5 9510.3 10696.7 12042.6 13399.3 14974.9 16507.2 17231.5 16291 12883.1
7299.6 2294.5 664.8 345.9 178.4 62.2 0
